Grove Gear W8520256.00 - BMQ852-15-L-140
Part #:W8520256.00
Catalog #:BMQ852-15-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | N: | 9.06 |
| C: | 14 in | D: | 5.12 |
| BD: | 6.5 | H-Tap size: | 5/8-11 UNC in |
| A: | 7.19 | O: | 4.78 in |
| BE: | 0.38 in | G: | 2.91 |
| F: | 5.81 | RQ: | 7.35 in |
| AK: | 4.5 | B: | 13 |
| LQ: | 7.85 in | J: | 11 in |
| I: | 7.5 in | K: | 5.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| TAP Depth: | 1.25 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | L | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3033 | Series Code: | GR |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 1/2 X 3.50 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Ratio Range: | 15:1 | Input Style: | C-face Quill |
| Output RPM: | 116 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | Left | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Assembly: | BMQ-L |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 18.11 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

