Grove Gear W8520257.00 - BMQ852-20-L-140
Part #:W8520257.00
Catalog #:BMQ852-20-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.25 in | F: | 5.81 |
| D: | 5.12 | J: | 11 in |
| BE: | 0.38 in | AK: | 4.5 |
| H-Tap size: | 5/8-11 UNC in | RQ: | 7.35 in |
| BD: | 6.5 | G: | 2.91 |
| K: | 5.5 in | LQ: | 7.85 in |
| T: | 2 | N: | 9.06 |
| O: | 4.78 in | A: | 7.19 |
| BF: | 0.41 | C: | 14 in |
| B: | 13 | AJ: | 5.88 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | GR | Output Key: | 1/2 X 3.50 |
| Assembly: | BMQ-L | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.56 | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | Left | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 87 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-face Quill |
| Motor Frame Size: | 140 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

