Grove Gear W8520258.00 - BMQ852-25-L-140
Part #:W8520258.00
Catalog #:BMQ852-25-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | I: | 7.5 in |
| BF: | 0.41 | LQ: | 7.85 in |
| O: | 4.78 in | BE: | 0.38 in |
| J: | 11 in | N: | 9.06 |
| D: | 5.12 | T: | 2 |
| K: | 5.5 in | A: | 7.19 |
| H-Tap size: | 5/8-11 UNC in | G: | 2.91 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| B: | 13 | F: | 5.81 |
| BD: | 6.5 | TAP Depth: | 1.25 in |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Input Style: | C-face Quill |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Series Code: | GR | Output Diameter (in): | 2 in |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Left |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.50 |
| Input HP @ 1750 RPM: | 12.19 | Thrust Rating - output shaft: | 3412 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Assembly: | BMQ-L |
| Motor Frame Size: | 140 | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

