Grove Gear W8520267.00 - BMQ852-10-R-140
Part #:W8520267.00
Catalog #:BMQ852-10-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.41 |
| BD: | 6.5 | T: | 2 |
| N: | 9.06 | J: | 11 in |
| BE: | 0.38 in | K: | 5.5 in |
| RQ: | 7.35 in | LQ: | 7.85 in |
| G: | 2.91 | O: | 4.78 in |
| A: | 7.19 | H-Tap size: | 5/8-11 UNC in |
| C: | 14 in | F: | 5.81 |
| AK: | 4.5 | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | TAP Depth: | 1.25 in |
| B: | 13 | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | R | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.50 | Thrust Rating - output shaft: | 2449 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | BMQ-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 140 |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Input Style: | C-face Quill | Output Shaft Direction: | Right |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 23.15 | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

