Grove Gear W8520270.00 - BMQ852-25-R-140
Part #:W8520270.00
Catalog #:BMQ852-25-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | G: | 2.91 |
| O: | 4.78 in | BD: | 6.5 |
| I: | 7.5 in | A: | 7.19 |
| BE: | 0.38 in | D: | 5.12 |
| TAP Depth: | 1.25 in | AJ: | 5.88 |
| J: | 11 in | T: | 2 |
| RQ: | 7.35 in | F: | 5.81 |
| K: | 5.5 in | AK: | 4.5 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | B: | 13 |
| LQ: | 7.85 in | H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | BMQ-R |
| Motor Frame Size: | 140 | Ratio: | 25:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 12.19 |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.50 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Right | Reducer: | Worm - Right Angle |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Input Style: | C-face Quill | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

