Grove Gear W8520278.00 - BMQ852-7.5-D-140
Part #:W8520278.00
Catalog #:BMQ852-7.5-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 5.12 |
| TAP Depth: | 1.25 in | H-Tap size: | 5/8-11 UNC in |
| AK: | 4.5 | O: | 4.78 in |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| O*: | 4.53 in | G: | 2.91 |
| BD: | 6.5 | B: | 13 |
| A: | 7.19 | F: | 5.81 |
| T: | 2 | N: | 9.06 |
| I: | 7.5 in | BE: | 0.38 in |
| K: | 5.5 in | C: | 14 in |
| J: | 11 in | RQ: | 7.35 in |
| BF: | 0.41 |
Technical Specifications
| Output Key: | 1/2 X 3.50 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Series Code: | GR | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2021 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 28.1 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

