Grove Gear W8520281.00 - BMQ852-20-D-140
Part #:W8520281.00
Catalog #:BMQ852-20-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| K: | 5.5 in | TAP Depth: | 1.25 in |
| G: | 2.91 | I: | 7.5 in |
| D: | 5.12 | BD: | 6.5 |
| O*: | 4.53 in | A: | 7.19 |
| F: | 5.81 | O: | 4.78 in |
| B: | 13 | J: | 11 in |
| H-Tap size: | 5/8-11 UNC in | C: | 14 in |
| BE: | 0.38 in | AK: | 4.5 |
| LQ: | 7.85 in | T: | 2 |
| N: | 9.06 |
Technical Specifications
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | GR | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.56 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-face Quill |
| No. of Gear Reductions: | Single | Assembly: | BMQ-D |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output RPM: | 87 |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | Double |
| Output Key: | 1/2 X 3.50 | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

