Grove Gear W8520282.00 - BMQ852-25-D-140
Part #:W8520282.00
Catalog #:BMQ852-25-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | TAP Depth: | 1.25 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| BF: | 0.41 | H-Tap size: | 5/8-11 UNC in |
| LQ: | 7.85 in | B: | 13 |
| BD: | 6.5 | O: | 4.78 in |
| RQ: | 7.35 in | AK: | 4.5 |
| AJ: | 5.88 | J: | 11 in |
| K: | 5.5 in | F: | 5.81 |
| C: | 14 in | I: | 7.5 in |
| G: | 2.91 | O*: | 4.53 in |
| A: | 7.19 | T: | 2 |
| N: | 9.06 |
Technical Specifications
| Output Shaft Assembly Code: | D | Assembly: | BMQ-D |
| Ratio: | 25:1 | Output RPM: | 70 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-face Quill |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 12.19 | Housing Material: | Cast Iron |
| Series Code: | GR | Ratio Range: | 25:1 |
| Output Key: | 1/2 X 3.50 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

