Grove Gear W8520283.00 - BMQ852-30-D-140
Part #:W8520283.00
Catalog #:BMQ852-30-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | O*: | 4.53 in |
| N: | 9.06 | AJ: | 5.88 |
| G: | 2.91 | K: | 5.5 in |
| A: | 7.19 | TAP Depth: | 1.25 in |
| BF: | 0.41 | B: | 13 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| D: | 5.12 | RQ: | 7.35 in |
| BD: | 6.5 | H-Tap size: | 5/8-11 UNC in |
| LQ: | 7.85 in | J: | 11 in |
| AK: | 4.5 | T: | 2 |
| O: | 4.78 in | I: | 7.5 in |
| C: | 14 in |
Technical Specifications
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 10.538 | Output Shaft: | Solid Shaft |
| Output RPM: | 58 | Assembly: | BMQ-D |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | Motor Frame Size: | 140 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Gear Type: | Worm | Output Key: | 1/2 X 3.50 |
| Thrust Rating - output shaft: | 3412 | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input Style: | C-face Quill |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

