Grove Gear W8520290.00 - BMQ852-7.5-L-180
Part #:W8520290.00
Catalog #:BMQ852-7.5-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | K: | 5.5 in |
| AJ: | 7.25 | C: | 14 in |
| H-Tap size: | 5/8-11 UNC in | F: | 5.81 |
| RQ: | 7.98 in | O: | 4.78 in |
| LQ1: | 8.61 in | TAP Depth: | 1.25 in |
| N: | 9.06 | G: | 2.91 |
| D: | 5.12 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | B: | 13 |
| AK: | 8.5 | BD: | 9 |
| T: | 2 | J: | 11 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Center Distance (in): | 5.25 | Series Code: | GR |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 1/2 X 3.50 | Input HP @ 1750 RPM: | 28.1 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2021 | Gear Type: | Worm |
| Output Shaft Direction: | Left | Output RPM: | 233 |
| Input Style: | C-face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-L | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

