Grove Gear W8520302.00 - BMQ852-7.5-R-180
Part #:W8520302.00
Catalog #:BMQ852-7.5-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | H-Tap size: | 5/8-11 UNC in |
| LQ1: | 8.61 in | A: | 7.19 |
| TAP Depth: | 1.25 in | F: | 5.81 |
| G: | 2.91 | O: | 4.78 in |
| K: | 5.5 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| T: | 2 | Center Distance (in): | 5.25 in |
| B: | 13 | I: | 7.5 in |
| J: | 11 in | AK: | 8.5 |
| D: | 5.12 | RQ: | 7.98 in |
| AJ: | 7.25 | N: | 9.06 |
Technical Specifications
| Thrust Rating - output shaft: | 2021 | Series Code: | GR |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 28.1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 180 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Shaft Assembly Code: | R | Output Key: | 1/2 X 3.50 |
| Input Style: | C-face Quill | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2 in | Ratio Range: | 7.5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | Right |
| Assembly: | BMQ-R | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

