Grove Gear W8520303.00 - BMQ852-10-R-180
Part #:W8520303.00
Catalog #:BMQ852-10-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | K: | 5.5 in |
| N: | 9.06 | G: | 2.91 |
| AK: | 8.5 | RQ: | 7.98 in |
| I: | 7.5 in | J: | 11 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| T: | 2 | F: | 5.81 |
| A: | 7.19 | B: | 13 |
| LQ1: | 8.61 in | H-Tap size: | 5/8-11 UNC in |
| O: | 4.78 in | BF: | 0.53 |
| C: | 14 in | D: | 5.12 |
| BE1: | 0.5 in | TAP Depth: | 1.25 in |
Technical Specifications
| Series Code: | GR | Motor Frame Size: | 180 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.50 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-R |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2449 |
| Input HP @ 1750 RPM: | 23.15 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Right | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 175 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Input Style: | C-face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

