Grove Gear W8520304.00 - BMQ852-15-R-180
Part #:W8520304.00
Catalog #:BMQ852-15-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 13 |
| T: | 2 | LQ1: | 8.61 in |
| I: | 7.5 in | AJ: | 7.25 |
| RQ: | 7.98 in | C: | 14 in |
| F: | 5.81 | D: | 5.12 |
| J: | 11 in | O: | 4.78 in |
| H-Tap size: | 5/8-11 UNC in | BF: | 0.53 |
| AK: | 8.5 | G: | 2.91 |
| N: | 9.06 | BD: | 9 |
| A: | 7.19 | TAP Depth: | 1.25 in |
| Center Distance (in): | 5.25 in | K: | 5.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 15:1 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-face Quill |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2 in | Ratio Range: | 15:1 |
| Output RPM: | 116 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 18.11 | Assembly: | BMQ-R |
| Gear Type: | Worm | Output Key: | 1/2 X 3.50 |
| Motor Frame Size: | 180 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3033 | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

