Grove Gear W8520312.00 - BMQ852-100-R-180
Part #:W8520312.00
Catalog #:BMQ852-100-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | O: | 4.78 in |
| BD: | 9 | G: | 2.91 |
| T: | 2 | BF: | 0.53 |
| D: | 5.12 | C: | 14 in |
| J: | 11 in | F: | 5.81 |
| RQ: | 7.98 in | A: | 7.19 |
| K: | 5.5 in | N: | 9.06 |
| TAP Depth: | 1.25 in | AJ: | 7.25 |
| I: | 7.5 in | AK: | 8.5 |
| H-Tap size: | 5/8-11 UNC in | Center Distance (in): | 5.25 in |
| B: | 13 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.072 | Assembly: | BMQ-R |
| Series Code: | GR | Output RPM: | 17 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 100:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | R | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180 |
| Reducer: | Worm - Right Angle | Input Style: | C-face Quill |
| Output Key: | 1/2 X 3.50 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

