Grove Gear W8520313.00 - BMQ852-05-D-180
Part #:W8520313.00
Catalog #:BMQ852-05-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | F: | 5.81 |
| BF: | 0.53 | AK: | 8.5 |
| T: | 2 | O: | 4.78 in |
| B: | 13 | RQ: | 7.98 in |
| AJ: | 7.25 | I: | 7.5 in |
| N: | 9.06 | A: | 7.19 |
| C: | 14 in | BD: | 9 |
| H-Tap size: | 5/8-11 UNC in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | TAP Depth: | 1.25 in |
| D: | 5.12 | O*: | 4.53 in |
| G: | 2.91 | LQ1: | 8.61 in |
| J: | 11 in |
Technical Specifications
| Input HP @ 1750 RPM: | 32.51 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Output RPM: | 350 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1675 |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-face Quill | Motor Frame Size: | 180 |
| Assembly: | BMQ-D | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Series Code: | GR | Service Factor: | 1 |
| Output Shaft Direction: | Double | Gear Type: | Worm |
| Ratio: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

