Grove Gear W8520347.00 - BMQ852-80-R-210
Part #:W8520347.00
Catalog #:BMQ852-80-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | TAP Depth: | 1.25 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| O: | 4.78 in | B: | 13 |
| BD: | 9 | A: | 7.19 |
| G: | 2.91 | BF: | 0.53 |
| K: | 5.5 in | I: | 7.5 in |
| D: | 5.12 | T: | 2 |
| J: | 11 in | C: | 14 in |
| F: | 5.81 | BE1: | 0.5 in |
| N: | 9.06 | H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Input Style: | C-face Quill |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | Right | Input HP @ 1750 RPM: | 2.906 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Ratio: | 80:1 | Service Factor: | 1 |
| Series Code: | GR | Output RPM: | 21 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 210 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Assembly: | BMQ-R |
| Output Shaft Assembly Code: | R | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

