Grove Gear W8520348.00 - BMQ852-100-R-210
Part #:W8520348.00
Catalog #:BMQ852-100-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | G: | 2.91 |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 5.12 | F: | 5.81 |
| BD: | 9 | J: | 11 in |
| N: | 9.06 | TAP Depth: | 1.25 in |
| O: | 4.78 in | H-Tap size: | 5/8-11 UNC in |
| T: | 2 | I: | 7.5 in |
| C: | 14 in | RQ: | 7.98 in |
| LQ1: | 8.61 in | B: | 13 |
| A: | 7.19 | K: | 5.5 in |
Technical Specifications
| Assembly: | BMQ-R | Output Shaft Direction: | Right |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 2.072 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 210 |
| Input Style: | C-face Quill | Output RPM: | 17 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.50 |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

