Grove Gear W8520356.00 - BMQ852-40-D-210
Part #:W8520356.00
Catalog #:BMQ852-40-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2.91 |
| O: | 4.78 in | F: | 5.81 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | T: | 2 |
| N: | 9.06 | A: | 7.19 |
| BD: | 9 | H-Tap size: | 5/8-11 UNC in |
| J: | 11 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | I: | 7.5 in |
| AJ: | 7.25 | C: | 14 in |
| O*: | 4.53 in | TAP Depth: | 1.25 in |
| B: | 13 | D: | 5.12 |
| K: | 5.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Ratio: | 40:1 | Input Style: | C-face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 8.105 |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Series Code: | GR | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | D | Assembly: | BMQ-D |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.50 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Output RPM: | 43 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

