Grove Gear W8520365.00 - BMQ852-20-L-250
Part #:W8520365.00
Catalog #:BMQ852-20-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | T: | 2 |
| K: | 5.5 in | BE1: | 0.5 in |
| I: | 7.5 in | O: | 4.78 in |
| BD: | 9 | B: | 13 |
| D: | 5.12 | J: | 11 in |
| RQ: | 8.54 in | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 9.17 in |
| TAP Depth: | 1.25 in | G: | 2.91 |
| AJ: | 7.25 | C: | 14 in |
| Center Distance (in): | 5.25 in | N: | 9.06 |
| A: | 7.19 | H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Assembly: | BMQ-L |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 x 3/16 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | Left |
| Input HP @ 1750 RPM: | 14.56 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Series Code: | GR |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 250 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87 | Output Key: | 1/2 X 3.50 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Output Shaft: | Solid Shaft | Input Style: | C-face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

