Grove Gear W8520367.00 - BMQ852-30-L-250
Part #:W8520367.00
Catalog #:BMQ852-30-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 5.12 |
| LQ1: | 9.17 in | I: | 7.5 in |
| T: | 2 | TAP Depth: | 1.25 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | K: | 5.5 in |
| RQ: | 8.54 in | B: | 13 |
| A: | 7.19 | C: | 14 in |
| J: | 11 in | H-Tap size: | 5/8-11 UNC in |
| N: | 9.06 | F: | 5.81 |
| BE1: | 0.5 in | O: | 4.78 in |
| BD: | 9 | G: | 2.91 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 58 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Input Style: | C-face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Assembly: | BMQ-L |
| Output Shaft Assembly Code: | L | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Shaft Direction: | Left | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 10.538 | Center Distance (in): | 5.25 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.50 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

