Grove Gear W8520369.00 - BMQ852-50-L-250
Part #:W8520369.00
Catalog #:BMQ852-50-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | B: | 13 |
| H-Tap size: | 5/8-11 UNC in | LQ1: | 9.17 in |
| N: | 9.06 | T: | 2 |
| BD: | 9 | BF: | 0.53 |
| C: | 14 in | AK: | 8.5 |
| TAP Depth: | 1.25 in | A: | 7.19 |
| AJ: | 7.25 | K: | 5.5 in |
| BE1: | 0.5 in | O: | 4.78 in |
| G: | 2.91 | F: | 5.81 |
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250 | Output Key: | 1/2 X 3.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 x 3/16 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | Left | Housing Material: | Cast Iron |
| Assembly: | BMQ-L | Output Shaft Assembly Code: | L |
| Output Shaft: | Solid Shaft | Input Style: | C-face Quill |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 6.777 |
| Thrust Rating - output shaft: | 3412 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

