Grove Gear W8520377.00 - BMQ852-20-R-250
Part #:W8520377.00
Catalog #:BMQ852-20-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.78 in | D: | 5.12 |
| I: | 7.5 in | TAP Depth: | 1.25 in |
| N: | 9.06 | AK: | 8.5 |
| J: | 11 in | LQ1: | 9.17 in |
| RQ: | 8.54 in | BE1: | 0.5 in |
| G: | 2.91 | A: | 7.19 |
| C: | 14 in | BD: | 9 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| F: | 5.81 | AJ: | 7.25 |
| H-Tap size: | 5/8-11 UNC in | K: | 5.5 in |
| T: | 2 | B: | 13 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.56 | Output Key: | 1/2 X 3.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Input Style: | C-face Quill |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | R | Output RPM: | 87 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Series Code: | GR | Assembly: | BMQ-R |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Direction: | Right |
| Ratio Range: | 20:1 | Motor Frame Size: | 250 |
| Series: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

