Grove Gear W8520381.00 - BMQ852-50-R-250
Part #:W8520381.00
Catalog #:BMQ852-50-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | A: | 7.19 |
| LQ1: | 9.17 in | C: | 14 in |
| K: | 5.5 in | BF: | 0.53 |
| RQ: | 8.54 in | J: | 11 in |
| BE1: | 0.5 in | B: | 13 |
| AK: | 8.5 | TAP Depth: | 1.25 in |
| H-Tap size: | 5/8-11 UNC in | G: | 2.91 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| O: | 4.78 in | N: | 9.06 |
| BD: | 9 | I: | 7.5 in |
| AJ: | 7.25 | F: | 5.81 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | C-face Quill | Ratio: | 50:1 |
| Assembly: | BMQ-R | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | Right | Input HP @ 1750 RPM: | 6.777 |
| Motor Frame Size: | 250 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | R | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Series Code: | GR |
| Output Key: | 1/2 X 3.50 | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

