Grove Gear W8520382.00 - BMQ852-60-R-250
Part #:W8520382.00
Catalog #:BMQ852-60-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | J: | 11 in |
| I: | 7.5 in | BE1: | 0.5 in |
| H-Tap size: | 5/8-11 UNC in | D: | 5.12 |
| Center Distance (in): | 5.25 in | N: | 9.06 |
| A: | 7.19 | B: | 13 |
| BF: | 0.53 | F: | 5.81 |
| G: | 2.91 | AJ: | 7.25 |
| AK: | 8.5 | T: | 2 |
| BD: | 9 | K: | 5.5 in |
| C: | 14 in | TAP Depth: | 1.25 in |
| O: | 4.78 in | RQ: | 8.54 in |
Technical Specifications
| Motor Frame Size: | 250 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | Right | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-R |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | R |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/2 X 3.50 | Input Bore (C Face): | 1.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-face Quill |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.816 | Product Type: | Right Angle |
| Output RPM: | 29 | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

