Grove Gear W8520389.00 - BMQ852-20-D-250
Part #:W8520389.00
Catalog #:BMQ852-20-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | O: | 4.78 in |
| O*: | 4.53 in | F: | 5.81 |
| TAP Depth: | 1.25 in | AK: | 8.5 |
| H-Tap size: | 5/8-11 UNC in | BD: | 9 |
| B: | 13 | D: | 5.12 |
| T: | 2 | AJ: | 7.25 |
| J: | 11 in | C: | 14 in |
| K: | 5.5 in | RQ: | 8.54 in |
| LQ1: | 9.17 in | A: | 7.19 |
| G: | 2.91 | I: | 7.5 in |
| N: | 9.06 | BF: | 0.53 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Series Code: | GR | Motor Frame Size: | 250 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.56 |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 87 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | Double |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/8 x 3/16 | Product Type: | Right Angle |
| Assembly: | BMQ-D | Input RPM: | 1,750 |
| Input Style: | C-face Quill | Service Factor: | 1 |
| Output Key: | 1/2 X 3.50 | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

