Grove Gear W8520393.00 - BMQ852-50-D-250
Part #:W8520393.00
Catalog #:BMQ852-50-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | BF: | 0.53 |
| O*: | 4.53 in | I: | 7.5 in |
| BD: | 9 | LQ1: | 9.17 in |
| A: | 7.19 | Center Distance (in): | 5.25 in |
| TAP Depth: | 1.25 in | B: | 13 |
| J: | 11 in | H-Tap size: | 5/8-11 UNC in |
| T: | 2 | N: | 9.06 |
| AK: | 8.5 | F: | 5.81 |
| RQ: | 8.54 in | G: | 2.91 |
| C: | 14 in | O: | 4.78 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 5.12 |
Technical Specifications
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 6.777 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/8 x 3/16 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.50 | Series Code: | GR |
| Output Shaft: | Solid Shaft | Ratio Range: | 50:1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250 | Output Shaft Assembly Code: | D |
| Input Style: | C-face Quill | Product Type: | Right Angle |
| Assembly: | BMQ-D | Center Distance (in): | 5.25 |
| Output Shaft Direction: | Double | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

