Grove Gear W8520394.00 - BMQ852-60-D-250
Part #:W8520394.00
Catalog #:BMQ852-60-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | C: | 14 in |
| O: | 4.78 in | I: | 7.5 in |
| LQ1: | 9.17 in | N: | 9.06 |
| D: | 5.12 | BD: | 9 |
| K: | 5.5 in | BE1: | 0.5 in |
| RQ: | 8.54 in | T: | 2 |
| TAP Depth: | 1.25 in | AK: | 8.5 |
| F: | 5.81 | J: | 11 in |
| B: | 13 | BF: | 0.53 |
| G: | 2.91 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | A: | 7.19 |
| O*: | 4.53 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | Input Bore (C Face): | 1.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.816 |
| Ratio Range: | 60:1 | Output Shaft Direction: | Double |
| Input Style: | C-face Quill | Output Shaft Assembly Code: | D |
| Output RPM: | 29 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.50 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250 |
| Series Code: | GR | Center Distance (in): | 5.25 |
| Assembly: | BMQ-D | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

