Grove Gear W8520396.00 - BMQ852-100-D-250
Part #:W8520396.00
Catalog #:BMQ852-100-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | BD: | 9 |
| RQ: | 8.54 in | J: | 11 in |
| AK: | 8.5 | T: | 2 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| B: | 13 | F: | 5.81 |
| O*: | 4.53 in | O: | 4.78 in |
| A: | 7.19 | H-Tap size: | 5/8-11 UNC in |
| LQ1: | 9.17 in | I: | 7.5 in |
| G: | 2.91 | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| N: | 9.06 | C: | 14 in |
| TAP Depth: | 1.25 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Motor Frame Size: | 250 | Input HP @ 1750 RPM: | 2.072 |
| Output Shaft Direction: | Double | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Assembly: | BMQ-D |
| Ratio: | 100:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Style: | C-face Quill |
| Output RPM: | 17 | Output Key: | 1/2 X 3.50 |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 1.625 |
| Ratio Range: | 100:1 to 250:1 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

