Grove Gear W8520501.35 - H852-05-H1-35
Part #:W8520501.35
Catalog #:H852-05-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | D: | 5.12 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| M: | 3.38 | AE1: | 0.97 |
| AG: | 10.5 | AE2: | 0.68 |
| T: | 2.1875 | V: | 4.26 in |
| G: | 2.91 | F: | 5.81 |
| C: | 14 in | I: | 7.5 in |
| AD: | 8.85 | J: | 11 in |
| U: | 1.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1675 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 32.51 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Assembly: | H-H1 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.1875 in |
| Bore Code: | 35 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | H852 |
| Output Key: | 1/2 X 3.38 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

