Grove Gear W8520501.40 - H852-05-H1-40
Part #:W8520501.40
Catalog #:H852-05-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AG: | 10.5 |
| D: | 5.12 | F: | 5.81 |
| M: | 3.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AE1: | 0.97 | AE2: | 0.68 |
| J: | 11 in | I: | 7.5 in |
| U: | 1.25 in | G: | 2.91 |
| T: | 2.5 | C: | 14 in |
| AD: | 8.85 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Ratio Range: | 5:1 | Model Code: | H852 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | H-H1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 32.51 |
| Output Diameter (in): | 2.5 in | Service Factor: | 1 |
| Ratio: | 5:1 | Mounting Style: | Shaft Mount |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 1675 |
| Output RPM: | 350 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Series Code: | GR | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

