Grove Gear W8520501.47 - H852-05-H1-47
Part #:W8520501.47
Catalog #:H852-05-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | T: | 2.9375 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| F: | 5.81 | L: | 10.88 in |
| G: | 2.91 | D: | 5.12 |
| AD: | 8.85 | U: | 1.25 in |
| J: | 11 in | AE1: | 0.97 |
| B: | 13 | AG: | 10.5 |
| M: | 3.38 | V: | 4.26 in |
| I: | 7.5 in |
Technical Specifications
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 1675 | Input HP @ 1750 RPM: | 32.51 |
| Ratio Range: | 5:1 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | H852 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 47 | Mounting Style: | Shaft Mount |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Diameter (in): | 2.9375 in | Assembly: | H-H1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

