Grove Gear W8520501.51 - H852-05-H1-51
Part #:W8520501.51
Catalog #:H852-05-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | U: | 1.25 in |
| AE1: | 0.97 | F: | 5.81 |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | B: | 13 |
| AD: | 8.85 | V: | 4.26 in |
| G: | 2.91 | J: | 11 in |
| AE2: | 0.68 | T: | 3.1875 |
| L: | 10.88 in | C: | 14 in |
| D: | 5.12 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Model Code: | H852 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Assembly: | H-H1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 32.51 | Thrust Rating - output shaft: | 1675 |
| Mounting Style: | Shaft Mount | Ratio: | 5:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Output Diameter (in): | 3.1875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

