How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | I: | 7.5 in |
| G: | 2.91 | F: | 5.81 |
| AE1: | 0.97 | AE2: | 0.68 |
| U: | 1.25 in | AD: | 8.85 |
| L: | 10.88 in | V: | 4.26 in |
| M: | 3.38 | AG: | 10.5 |
| B: | 13 | C: | 14 in |
| Center Distance (in): | 5.25 in | J: | 11 in |
| D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Bore Code: | 32 | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 28.1 |
| Assembly: | H-H1 | Center Distance (in): | 5.25 |
| Model Code: | H852 | Output Diameter (in): | 2 in |
| Input Keyway: | 1/4 X 3.00 in | Thrust Rating - output shaft: | 2021 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Mounting Style: | Shaft Mount |
| Output RPM: | 233 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

