Grove Gear W8520502.35 - H852-7.5-H1-35
Part #:W8520502.35
Catalog #:H852-7.5-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | M: | 3.38 |
| I: | 7.5 in | U: | 1.25 in |
| AG: | 10.5 | B: | 13 |
| F: | 5.81 | V: | 4.26 in |
| T: | 2.1875 | G: | 2.91 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| J: | 11 in | AD: | 8.85 |
| AE1: | 0.97 | AE2: | 0.68 |
| C: | 14 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 28.1 |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Output Shaft Direction: | H1 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Assembly: | H-H1 |
| Mounting Style: | Shaft Mount | Output RPM: | 233 |
| Series Code: | GR | Model Code: | H852 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2021 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 2.1875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

