Grove Gear W8520502.36 - H852-7.5-H1-36
Part #:W8520502.36
Catalog #:H852-7.5-H1-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | L: | 10.88 in |
| G: | 2.91 | V: | 4.26 in |
| D: | 5.12 | AG: | 10.5 |
| AD: | 8.85 | T: | 2.25 |
| AE2: | 0.68 | C: | 14 in |
| AE1: | 0.97 | J: | 11 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| I: | 7.5 in | M: | 3.38 |
| F: | 5.81 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.1 | Output RPM: | 233 |
| Bore Code: | 36 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2021 | Series Code: | GR |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Assembly: | H-H1 |
| Center Distance (in): | 5.25 | Ratio Range: | 7.5:1 |
| Model Code: | H852 | Gear Type: | Worm |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

