Grove Gear W8520502.40 - H852-7.5-H1-40
Part #:W8520502.40
Catalog #:H852-7.5-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | C: | 14 in |
| G: | 2.91 | AG: | 10.5 |
| J: | 11 in | M: | 3.38 |
| I: | 7.5 in | AE2: | 0.68 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AD: | 8.85 |
| T: | 2.5 | F: | 5.81 |
| V: | 4.26 in | U: | 1.25 in |
| L: | 10.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2.5 in |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Output RPM: | 233 | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Bore Code: | 40 |
| Thrust Rating - output shaft: | 2021 | Mounting Style: | Shaft Mount |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 28.1 | Model Code: | H852 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | H1 |
| Ratio: | 7.5:1 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

