Grove Gear W8520502.43 - H852-7.5-H1-43
Part #:W8520502.43
Catalog #:H852-7.5-H1-43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | M: | 3.38 |
| D: | 5.12 | C: | 14 in |
| Center Distance (in): | 5.25 in | J: | 11 in |
| V: | 4.26 in | G: | 2.91 |
| T: | 2.6875 | AG: | 10.5 |
| F: | 5.81 | AD: | 8.85 |
| L: | 10.88 in | I: | 7.5 in |
| AE2: | 0.68 | AE1: | 0.97 |
| U: | 1.25 in |
Technical Specifications
| Bore Code: | 43 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | H-H1 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 7.5:1 | Input Style: | Solid Shaft |
| Thrust Rating - output shaft: | 2021 | Model Code: | H852 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Output Key: | 5/8 X 4.00 | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Series Code: | GR |
| Output Shaft Direction: | H1 | Output Diameter (in): | 2.6875 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 28.1 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

