Grove Gear W8520502.48 - H852-7.5-H1-48
Part #:W8520502.48
Catalog #:H852-7.5-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | B: | 13 |
| V: | 4.26 in | AD: | 8.85 |
| M: | 3.38 | G: | 2.91 |
| AE2: | 0.68 | AE1: | 0.97 |
| C: | 14 in | U: | 1.25 in |
| I: | 7.5 in | J: | 11 in |
| L: | 10.88 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| F: | 5.81 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Output RPM: | 233 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Bore Code: | 48 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.1 | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | H-H1 | Thrust Rating - output shaft: | 2021 |
| Model Code: | H852 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 3/4 X 4.00 |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

