Grove Gear W8520503.40 - H852-10-H1-40
Part #:W8520503.40
Catalog #:H852-10-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | J: | 11 in |
| AD: | 8.85 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| D: | 5.12 | T: | 2.5 |
| AG: | 10.5 | V: | 4.26 in |
| C: | 14 in | G: | 2.91 |
| I: | 7.5 in | M: | 3.38 |
| AE1: | 0.97 | B: | 13 |
| L: | 10.88 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | H1 |
| Output Key: | 5/8 X 4.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Model Code: | H852 | Assembly: | H-H1 |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Ratio: | 10:1 | Output Diameter (in): | 2.5 in |
| Input HP @ 1750 RPM: | 23.15 | Output RPM: | 175 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 2449 |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

