Grove Gear W8520503.51 - H852-10-H1-51
Part #:W8520503.51
Catalog #:H852-10-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.68 |
| U: | 1.25 in | J: | 11 in |
| AE1: | 0.97 | V: | 4.26 in |
| F: | 5.81 | T: | 3.1875 |
| D: | 5.12 | M: | 3.38 |
| B: | 13 | I: | 7.5 in |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | G: | 2.91 |
| L: | 10.88 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | GR |
| Input HP @ 1750 RPM: | 23.15 | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | H-H1 | Output RPM: | 175 |
| Mounting Style: | Shaft Mount | Ratio: | 10:1 |
| Input Style: | Solid Shaft | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Output Diameter (in): | 3.1875 in |
| Model Code: | H852 | Thrust Rating - output shaft: | 2449 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

