Grove Gear W8520504.32 - H852-15-H1-32
Part #:W8520504.32
Catalog #:H852-15-H1-32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| I: | 7.5 in | L: | 10.88 in |
| T: | 2 | AD: | 8.85 |
| J: | 11 in | M: | 3.38 |
| C: | 14 in | V: | 4.26 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AE1: | 0.97 |
| F: | 5.81 | AG: | 10.5 |
| B: | 13 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | GR |
| Model Code: | H852 | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 32 | Mounting Style: | Shaft Mount |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 116 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 18.11 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Assembly: | H-H1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3033 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Ratio: | 15:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 15:1 | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

