Grove Gear W8520504.35 - H852-15-H1-35
Part #:W8520504.35
Catalog #:H852-15-H1-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| C: | 14 in | U: | 1.25 in |
| T: | 2.1875 | G: | 2.91 |
| D: | 5.12 | I: | 7.5 in |
| AE1: | 0.97 | L: | 10.88 in |
| B: | 13 | AG: | 10.5 |
| J: | 11 in | AE2: | 0.68 |
| M: | 3.38 |
Technical Specifications
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.38 |
| Model Code: | H852 | Series Code: | GR |
| Gear Type: | Worm | Output RPM: | 116 |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Ratio: | 15:1 |
| Input Style: | Solid Shaft | Ratio Range: | 15:1 |
| Assembly: | H-H1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 18.11 | Thrust Rating - output shaft: | 3033 |
| Output Diameter (in): | 2.1875 in | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

