Grove Gear W8520504.39 - H852-15-H1-39
Part #:W8520504.39
Catalog #:H852-15-H1-39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| M: | 3.38 | B: | 13 |
| I: | 7.5 in | AG: | 10.5 |
| C: | 14 in | T: | 2.4375 |
| AE2: | 0.68 | V: | 4.26 in |
| F: | 5.81 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| L: | 10.88 in | AD: | 8.85 |
| J: | 11 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 39 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Ratio Range: | 15:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 18.11 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | GR | Gear Type: | Worm |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | H1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | H1 |
| Input Style: | Solid Shaft | Output RPM: | 116 |
| Model Code: | H852 | Mounting Style: | Shaft Mount |
| Ratio: | 15:1 | Assembly: | H-H1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3033 |
| Output Diameter (in): | 2.4375 in | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

