Grove Gear W8520504.40 - H852-15-H1-40
Part #:W8520504.40
Catalog #:H852-15-H1-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AG: | 10.5 |
| U: | 1.25 in | AE1: | 0.97 |
| F: | 5.81 | M: | 3.38 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AD: | 8.85 |
| B: | 13 | T: | 2.5 |
| G: | 2.91 | L: | 10.88 in |
| J: | 11 in | AE2: | 0.68 |
| D: | 5.12 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.5 in | Input HP @ 1750 RPM: | 18.11 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 3033 |
| Series Code: | GR | Input Style: | Solid Shaft |
| Model Code: | H852 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Output RPM: | 116 | Mounting Style: | Shaft Mount |
| Service Factor: | 1 | Assembly: | H-H1 |
| Bore Code: | 40 | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

