Grove Gear W8520504.43 - H852-15-H1-43
Part #:W8520504.43
Catalog #:H852-15-H1-43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AD: | 8.85 |
| M: | 3.38 | AE2: | 0.68 |
| L: | 10.88 in | T: | 2.6875 |
| B: | 13 | F: | 5.81 |
| D: | 5.12 | J: | 11 in |
| I: | 7.5 in | AG: | 10.5 |
| U: | 1.25 in | G: | 2.91 |
| V: | 4.26 in | C: | 14 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 116 |
| Thrust Rating - output shaft: | 3033 | Housing Material: | Cast Iron |
| Bore Code: | 43 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 18.11 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Assembly: | H-H1 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.6875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Center Distance (in): | 5.25 | Ratio Range: | 15:1 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | H852 |
| Input Keyway: | 1/4 X 3.00 in | Mounting Style: | Shaft Mount |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

