Grove Gear W8520504.47 - H852-15-H1-47
Part #:W8520504.47
Catalog #:H852-15-H1-47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 10.88 in |
| G: | 2.91 | T: | 2.9375 |
| M: | 3.38 | D: | 5.12 |
| I: | 7.5 in | B: | 13 |
| AG: | 10.5 | V: | 4.26 in |
| F: | 5.81 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AD: | 8.85 | J: | 11 in |
| AE1: | 0.97 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Mounting Style: | Shaft Mount |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | H852 | Bore Code: | 47 |
| Input Diameter (in): | 1.25 in | Input Style: | Solid Shaft |
| Output Diameter (in): | 2.9375 in | Output RPM: | 116 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 18.11 |
| Thrust Rating - output shaft: | 3033 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Assembly: | H-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

