Grove Gear W8520504.48 - H852-15-H1-48
Part #:W8520504.48
Catalog #:H852-15-H1-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AG: | 10.5 |
| U: | 1.25 in | L: | 10.88 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | C: | 14 in |
| D: | 5.12 | AE1: | 0.97 |
| M: | 3.38 | AE2: | 0.68 |
| B: | 13 | J: | 11 in |
| AD: | 8.85 | F: | 5.81 |
| T: | 3 |
Technical Specifications
| Center Distance (in): | 5.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Output RPM: | 116 | Thrust Rating - output shaft: | 3033 |
| Assembly: | H-H1 | Series Code: | GR |
| Input HP @ 1750 RPM: | 18.11 | Output Key: | 3/4 X 4.00 |
| Ratio: | 15:1 | Bore Code: | 48 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | H852 |
| Output Shaft Direction: | H1 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

