Grove Gear W8520504.51 - H852-15-H1-51
Part #:W8520504.51
Catalog #:H852-15-H1-51
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.1875 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AG: | 10.5 |
| B: | 13 | M: | 3.38 |
| U: | 1.25 in | D: | 5.12 |
| J: | 11 in | I: | 7.5 in |
| F: | 5.81 | AD: | 8.85 |
| AE1: | 0.97 | V: | 4.26 in |
| AE2: | 0.68 | L: | 10.88 in |
| C: | 14 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 18.11 |
| Output Diameter (in): | 3.1875 in | Output RPM: | 116 |
| Assembly: | H-H1 | Model Code: | H852 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Solid Shaft | Series Code: | GR |
| Bore Code: | 51 | Thrust Rating - output shaft: | 3033 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

