Grove Gear W8520505.36 - H852-20-H1-36
Part #:W8520505.36
Catalog #:H852-20-H1-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 2.25 |
| I: | 7.5 in | M: | 3.38 |
| D: | 5.12 | C: | 14 in |
| AG: | 10.5 | F: | 5.81 |
| L: | 10.88 in | AE2: | 0.68 |
| J: | 11 in | Center Distance (in): | 5.25 in |
| B: | 13 | AD: | 8.85 |
| AE1: | 0.97 | V: | 4.26 in |
| G: | 2.91 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 36 |
| Assembly: | H-H1 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Output RPM: | 87 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Model Code: | H852 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| Series Code: | GR | Input HP @ 1750 RPM: | 14.56 |
| Output Diameter (in): | 2.25 in | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

