Grove Gear W8520505.43 - H852-20-H1-43
Part #:W8520505.43
Catalog #:H852-20-H1-43
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.6875 | Center Distance (in): | 5.25 in |
| D: | 5.12 | V: | 4.26 in |
| AG: | 10.5 | AE2: | 0.68 |
| I: | 7.5 in | U: | 1.25 in |
| G: | 2.91 | B: | 13 |
| F: | 5.81 | J: | 11 in |
| M: | 3.38 | C: | 14 in |
| AD: | 8.85 | L: | 10.88 in |
| AE1: | 0.97 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Output RPM: | 87 |
| Mounting Style: | Shaft Mount | Output Key: | 5/8 X 4.00 |
| Model Code: | H852 | Ratio Range: | 20:1 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 2.6875 in |
| Input HP @ 1750 RPM: | 14.56 | Series Code: | GR |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Assembly: | H-H1 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

